shaft collars one-piece, Form B (K0611) (Part Numbers - CAD Download)

shaft collars one-piece, Form B (K0611)
· Slit outside

· Positioning and stop element for shafts

· Dimensionally precise

· Very high retaining forces

· Prevents damage to the shaft

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0611.105001
K0611.105002
K0611.105003
K0611.105004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outside diameter
(mm)
B=Thickness
(mm)
Material Steel code C (DIN 912) R
(mm)

17.61 €

1 4 Days 507819Steel-M8x2587

41.64 €

1 4 Days 507819Stainless Steel1.4305M8x2587

32.91 €

1 4 Days 507819Aluminum-M8x2587

53.48 €

1 4 Days 507819Stainless Steel1.4404M8x2587

Loading...

Basic information

Form B

Tech Support