Shaft collars set screw DIN 705, stainless steel, Form A, recess (K0406)

Shaft collars set screw DIN 705, stainless steel, Form A, recess (K0406)
· Positioning and stop element for shafts

· Dimensionally precise

· Very high retaining forces

· Prevents damage to the shaft

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0406.100302
K0406.100402
K0406.100502
K0406.100602
K0406.100702
K0406.100802
K0406.100902
K0406.101002
K0406.101102
K0406.101202
K0406.101402
K0406.101502
K0406.101602
K0406.101802
K0406.102002
K0406.102402
K0406.102502
K0406.102602
K0406.102802
K0406.103002
K0406.103202
K0406.103502
K0406.103602
K0406.103802
K0406.104002
K0406.104202
K0406.104502
K0406.104802
K0406.105002
K0406.105202
K0406.105502
K0406.105602
K0406.105802
K0406.106002
K0406.106302
K0406.106502
K0406.106802
K0406.107002
K0406.107202
K0406.107502
K0406.108002
K0406.108502
K0406.109002
K0406.110002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter Outside diameter B=Thickness D3 (grub screw)

1.37 €

1 4 Days 375M2x3

1.37 €

1 4 Days 485M2,5x3

1.37 €

1 4 Days 5106M3x4

1.48 €

1 4 Days 6128M4x5

1.48 €

1 4 Days 7128M4x5

1.79 €

1 4 Days 8168M4x6

1.98 €

1 4 Days 91810M5x8

2.15 €

1 4 Days 102010M5x8

2.15 €

1 4 Days 112010M5x8

2.68 €

1 4 Days 122212M6x8

3.04 €

1 4 Days 142512M6x8

3.04 €

1 4 Days 152512M6x8

4.39 €

1 4 Days 162812M6x8

5.64 €

1 4 Days 183214M6x8

5.64 €

1 4 Days 203214M6x8

9.25 €

1 4 Days 244016M8x12

9.25 €

1 4 Days 254016M8x10

9.25 €

1 4 Days 264016M8x10

10.82 €

1 4 Days 284516M8x12

10.82 €

1 4 Days 304516M8x10

13.66 €

1 4 Days 325016M8x12

14.06 €

1 4 Days 355616M8x12

17.16 €

1 4 Days 365616M8x12

17.97 €

1 4 Days 385616M8x12

22.61 €

1 4 Days 406318M10x16

22.61 €

1 4 Days 426318M10x16

26.77 €

1 4 Days 457018M10x16

26.77 €

1 4 Days 487018M10x16

33.29 €

1 4 Days 508018M10x16

34.22 €

1 4 Days 528018M10x16

34.22 €

1 4 Days 558018M10x16

34.22 €

1 4 Days 568018M10x16

48.69 €

1 4 Days 589020M10x16

48.69 €

1 4 Days 609020M10x16

48.69 €

1 4 Days 639020M10x16

64.29 €

1 4 Days 6510020M10x20

64.29 €

1 4 Days 6810020M10x20

64.29 €

1 4 Days 7010020M10x20

87.10 €

1 4 Days 7210020M10x20

87.10 €

1 4 Days 7511022M12x20

87.10 €

1 4 Days 8011022M12x20

112.25 €

1 4 Days 8512522M12x25

112.25 €

1 4 Days 9012522M12x20

133.34 €

1 4 Days 10014025M12x25

Loading...

  1. 1

Basic information

Material Stainless Steel Surface finish body bright Form A
Form-Type grub screw with slot

Tech Support