Assembly tool steel for self-tapping threaded inserts type B (K1538)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1538.808

Part Number
K1538.808
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.51 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Steel Surface finish body galvanised Version 1 manual operation
D(mm) 10 L=Length(mm) 64 S(mm) 8
SW(mm) 6.6

This page is Assembly tool steel for self-tapping threaded inserts type B (K1538), part number K1538.808.
You can find the detail information about specifications and dimensions on part number K1538.808.

Tech Support