Dipstick, Form B, with vent hole (K0468) (Part Numbers - CAD Download)

Dipstick, Form B, with vent hole (K0468)
· Temperature resistant to 100°C

· Simple handling

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0468.22714
K0468.23218
K0468.23220
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=handle diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4 Ø
(mm)
L
(mm)
L1
(mm)
S min.
(mm)

1.52 €

1 4 Days 271418134341310

1.79 €

1 4 Days 32182414545179

1.91 €

1 4 Days 32202414544.51810

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Zinc Form B
drill-Ø Tolerance D1(mm) +0.1

Tech Support