Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0468.33012
Main material | Thermoplastic | Component material | Zinc | Form | C |
---|---|---|---|---|---|
drill-Ø Tolerance D1(mm) | +0.1 |
This page is Dipstick, Form B, without vent hole (K0468), part number K0468.33012.
You can find the detail information about specifications and dimensions on part number K0468.33012.
Part Number |
---|
K0468.32714 |
K0468.33318 |
K0468.33520 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=handle diameter (mm) | D1 (mm) | D2 (mm) | D3 (mm) | D4 Ø (mm) | L (mm) | L1 (mm) | S min. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.52 € | 1 | 4 Days | 27 | 14 | 18 | 13 | 4 | 34 | 20 | 17 | ||
1.71 € | 1 | 4 Days | 33 | 18 | 24 | 14 | 5 | 44 | 21 | 17.5 | ||
1.68 € | 1 | 4 Days | 35 | 20 | 24 | 16 | 5 | 46 | 21 | 17.5 |