Manufacturer part number: K0529.30321
Brand: KIPP
Price: 10.94 €
Delivery time: 4 Days
Actuation: grip
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0529.30321
Main material | Zinc | H=Height(mm) | 32 | S=Max. wall thickness(mm) | 18 |
---|---|---|---|---|---|
SW=key width(mm) | 27 |
This page is Compression latches (K0529), part number K0529.30321.
You can find the detail information about specifications and dimensions on part number K0529.30321.
Part Number |
---|
K0529.18321 |
K0529.43321 |
K0529.45321 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Actuation |
---|---|---|---|---|---|
9.87 € | 1 | 4 Days | square 8 mm | ||
9.87 € | 1 | 4 Days | double lug 3 mm | ||
9.87 € | 1 | 4 Days | double lug 5 mm |