Keys for latches and locks (K0535)

Keys for latches and locks (K0535)
· For actuating the quarter-turn lock

· Material: die-cast zinc

· Version: 3 mm or 5 mm double lug, 6 mm, 7 mm, 8 mm square

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0535.16
K0535.17
K0535.18
K0535.43
K0535.45
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 Form Actuation D
(mm)

1.05 €

1 4 Days square 6 mmCsquare 6 mm11.5

1.05 €

1 4 Days square 7 mmBsquare 7 mm15

1.05 €

1 4 Days square 8 mmBsquare 8 mm15

1.05 €

1 4 Days double lug 3 mmAdouble lug 3 mm3

1.05 €

1 4 Days double lug 5 mmAdouble lug 5 mm5

Loading...

  1. 1

Basic information

Main material Zinc

Tech Support