Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0397.10
Part Number
|
---|
K0397.10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Surface finish body | B (mm) | D=thread (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | L=thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.76 € | 1 | 4 Days | High carbon steel | black oxidised | 12 | M10 | 10 | 28 | 28 | 18 | 11 | 25 |
Loading...
This page is Clevises with screw steel or stainless steel (K0397), part number K0397.10.
You can find the detail information about specifications and dimensions on part number K0397.10.
Part Number |
---|
K0397.05 |
K0397.06 |
K0397.08 |
K0397.105 |
K0397.106 |
K0397.108 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Surface finish body | B (mm) | D=thread (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | L=thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.28 € | 1 | 4 Days | High carbon steel | black oxidised | 6 | M5 | 5 | 12 | 16 | 10 | 7 | 14.5 | ||
23.17 € | 1 | 4 Days | High carbon steel | black oxidised | 7 | M6 | 6 | 16 | 19 | 12 | 8 | 15 | ||
26.34 € | 1 | 4 Days | High carbon steel | black oxidised | 9 | M8 | 8 | 20 | 23 | 15 | 10 | 20 | ||
25.90 € | 1 | 4 Days | Stainless steel | - | 6 | M5 | 5 | 12 | 16 | 10 | 7 | 14.5 | ||
26.38 € | 1 | 4 Days | Stainless steel | - | 7 | M6 | 6 | 16 | 19 | 12 | 8 | 15 | ||
31.02 € | 1 | 4 Days | Stainless steel | - | 9 | M8 | 8 | 20 | 23 | 15 | 10 | 20 |