Clevises with screw steel or stainless steel (K0397) (Part Numbers - CAD Download)

Clevises with screw steel or stainless steel (K0397)
[Specifications]
・Main material: High carbon steel, Stainless steel
・Surface finish body: Black oxidized
・D=thread(mm): M5-M20

[Features]
・For moving connections
・Material: Carbon steel 1.1191 or stainless steel 1.4305.
・Version: Carbon steel tempered and black oxidised. Stainless steel bright

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0397.06

Part Number
K0397.06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body B
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L=thread length
(mm)

23.17 €

1 4 Days High carbon steelblack oxidised7M66161912815

Loading...

  1. 1

This page is Clevises with screw steel or stainless steel (K0397), part number K0397.06.
You can find the detail information about specifications and dimensions on part number K0397.06.

Variation of this product

Part Number
K0397.05
K0397.08
K0397.10
K0397.105
K0397.106
K0397.108
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body B
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L=thread length
(mm)

21.28 €

1 4 Days High carbon steelblack oxidised6M55121610714.5

26.34 €

1 4 Days High carbon steelblack oxidised9M882023151020

28.76 €

1 4 Days High carbon steelblack oxidised12M10102828181125

25.90 €

1 4 Days Stainless steel-6M55121610714.5

26.38 €

1 4 Days Stainless steel-7M66161912815

31.02 €

1 4 Days Stainless steel-9M882023151020

Tech Support