Ball lock bushes (K1066) (K1066.7)

Ball lock bushes (K1066) K1066.7

Product Details:

Manufacturer part number: K1066.7

Brand: KIPP

Price: 19.95

Delivery time: 4 Days


Technical Data:

Clamping force: 7 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1066.7

Part Number
K1066.7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping force
(N)

19.95 €

1 4 Days 7

Loading...

  1. 1

Basic information

Main material Steel Pullout force F(kN) 1.8 Shearing force(kN) 1.8
Temperature resistance(°C) ≤180

This page is Ball lock bushes (K1066), part number K1066.7.
You can find the detail information about specifications and dimensions on part number K1066.7.

Variation of this product

Part Number
K1066.15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clamping force
(N)

19.95 €

1 4 Days 15

Tech Support