Ball lock pins (K0792)

Ball lock pins (K0792)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: chemical or foodstuff industries, aerospace industry

· Secure locking by simply pressing and releasing the push button

· Self-locking

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0792.002605010
K0792.002605015
K0792.002605020
K0792.002605025
K0792.002605030
K0792.002606010
K0792.002606015
K0792.002606020
K0792.002606025
K0792.002606030
K0792.002606035
K0792.002606040
K0792.002606045
K0792.002606050
K0792.003308020
K0792.003308025
K0792.003308030
K0792.003308035
K0792.003308040
K0792.003308045
K0792.003308050
K0792.003310020
K0792.003310025
K0792.003310030
K0792.003310035
K0792.003310040
K0792.003310045
K0792.003310050
K0792.003310060
K0792.004612025
K0792.004612030
K0792.004612035
K0792.004612040
K0792.004612045
K0792.004612050
K0792.004612060
K0792.004612070
K0792.004612080
K0792.004616030
K0792.004616035
K0792.004616040
K0792.004616045
K0792.004616050
K0792.004616060
K0792.004616070
K0792.004616080
K0792.00842605010
K0792.00842605015
K0792.00842605020
K0792.00842605025
K0792.00842605030
K0792.00842606010
K0792.00842606015
K0792.00842606020
K0792.00842606025
K0792.00842606030
K0792.00842606035
K0792.00842606040
K0792.00842606045
K0792.00842606050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

15.78 €

1 4 Days black17.626.455.513.2105.92520.215.9515

15.78 €

1 4 Days black17.626.455.513.2155.92520.220.9515

15.78 €

1 4 Days black17.626.455.513.2205.92520.225.9515

15.78 €

1 4 Days black17.626.455.513.2255.92520.230.9515

16.73 €

1 4 Days black17.626.455.513.2305.92520.235.9515

15.87 €

1 4 Days black17.626.466.8513.2106.82520.216.8622

15.87 €

1 4 Days black17.626.466.8513.2156.82520.221.8622

15.87 €

1 4 Days black17.626.466.8513.2206.82520.226.8622

15.87 €

1 4 Days black17.626.466.8513.2256.82520.231.8622

16.73 €

1 4 Days black17.626.466.8513.2306.82520.236.8622

16.73 €

1 4 Days black17.626.466.8513.2356.82520.241.8622

16.73 €

1 4 Days black17.626.466.8513.2406.82520.246.8622

16.73 €

1 4 Days black17.626.466.8513.2456.82520.251.8622

16.73 €

1 4 Days black17.626.466.8513.2506.82520.256.8622

17.24 €

1 4 Days black2333.289.517.3207.83326.127.8838

17.24 €

1 4 Days black2333.289.517.3257.83326.132.8838

18.48 €

1 4 Days black2333.289.517.3307.83326.137.8838

18.48 €

1 4 Days black2333.289.517.3357.83326.142.8838

18.48 €

1 4 Days black2333.289.517.3407.83326.147.8838

18.48 €

1 4 Days black2333.289.517.3457.83326.152.8838

18.48 €

1 4 Days black2333.289.517.3507.83326.157.8838

26.78 €

1 4 Days black2333.2101217.3208.93326.128.91060

26.78 €

1 4 Days black2333.2101217.3258.93326.133.91060

27.95 €

1 4 Days black2333.2101217.3308.93326.138.91060

27.95 €

1 4 Days black2333.2101217.3358.93326.143.91060

27.95 €

1 4 Days black2333.2101217.3408.93326.148.91060

27.95 €

1 4 Days black2333.2101217.3458.93326.153.91060

27.95 €

1 4 Days black2333.2101217.3508.93326.158.91060

29.39 €

1 4 Days black2333.2101217.3608.93326.168.91060

27.06 €

1 4 Days black3345.91214.526.3259.939.531.334.91286

28.53 €

1 4 Days black3345.91214.526.3309.939.531.339.91286

28.53 €

1 4 Days black3345.91214.526.3359.939.531.344.91286

28.53 €

1 4 Days black3345.91214.526.3409.939.531.349.91286

28.53 €

1 4 Days black3345.91214.526.3459.939.531.354.91286

28.53 €

1 4 Days black3345.91214.526.3509.939.531.359.91286

30.00 €

1 4 Days black3345.91214.526.3609.939.531.369.91286

30.00 €

1 4 Days black3345.91214.526.3709.939.531.379.91286

31.27 €

1 4 Days black3345.91214.526.3809.939.531.389.91286

45.84 €

1 4 Days black3345.9161926.33013.139.531.343.116153

46.58 €

1 4 Days black3345.9161926.33513.139.531.348.116153

46.58 €

1 4 Days black3345.9161926.34013.139.531.353.116153

46.58 €

1 4 Days black3345.9161926.34513.139.531.358.116153

46.58 €

1 4 Days black3345.9161926.35013.139.531.363.116153

49.47 €

1 4 Days black3345.9161926.36013.139.531.373.116153

49.47 €

1 4 Days black3345.9161926.37013.139.531.383.116153

52.39 €

1 4 Days black3345.9161926.38013.139.531.393.116153

15.78 €

1 4 Days red RAL 302017.626.455.513.2105.92520.215.9515

15.78 €

1 4 Days red RAL 302017.626.455.513.2155.92520.220.9515

15.78 €

1 4 Days red RAL 302017.626.455.513.2205.92520.225.9515

15.78 €

1 4 Days red RAL 302017.626.455.513.2255.92520.230.9515

16.73 €

1 4 Days red RAL 302017.626.455.513.2305.92520.235.9515

15.87 €

1 4 Days red RAL 302017.626.466.8513.2106.82520.216.8622

15.87 €

1 4 Days red RAL 302017.626.466.8513.2156.82520.221.8622

15.87 €

1 4 Days red RAL 302017.626.466.8513.2206.82520.226.8622

15.87 €

1 4 Days red RAL 302017.626.466.8513.2256.82520.231.8622

16.73 €

1 4 Days red RAL 302017.626.466.8513.2306.82520.236.8622

16.73 €

1 4 Days red RAL 302017.626.466.8513.2356.82520.241.8622

16.73 €

1 4 Days red RAL 302017.626.466.8513.2406.82520.246.8622

16.73 €

1 4 Days red RAL 302017.626.466.8513.2456.82520.251.8622

16.73 €

1 4 Days red RAL 302017.626.466.8513.2506.82520.256.8622

Loading...

Basic information

Main material Stainless steel Component material Thermoplastic

Tech Support