Bushes cylindrical (K0362)

Bushes cylindrical (K0362)
· Accessories for precision indexing plunger with cylindrical locking pin

· High precision

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0362.10
K0362.12
K0362.16
K0362.20
K0362.25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
D2
(mm)
L
(mm)
L1
(mm)

13.41 €

1 4 Days 101916118.5

14.77 €

1 4 Days 1223201310

17.03 €

1 4 Days 1628251714

19.67 €

1 4 Days 2033301613

26.84 €

1 4 Days 2542381916

Loading...

  1. 1

Basic information

Main material Steel Surface finish body hardened and ground Main colour black oxidised
Version black oxidised

Tech Support