Bushes cylindrical (K0736) (K0736.9006)

Bushes cylindrical (K0736) K0736.9006

Product Details:

Manufacturer part number: K0736.9006

Brand: KIPP

Price: 9.87

Delivery time: 4 Days


Technical Data:

Inner Diameter: 6 mm

Outer Diameter: 10 mm

Main material: Steel

Surface finish body: hardened, ground and black oxidised

L: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0736.9006

Part Number
K0736.9006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Main material Surface finish body L
(mm)

9.87 €

1 4 Days 610Steelhardened, ground and black oxidised7

Loading...

  1. 1

This page is Bushes cylindrical (K0736), part number K0736.9006.
You can find the detail information about specifications and dimensions on part number K0736.9006.

Variation of this product

Part Number
K0736.90006
K0736.90008
K0736.90010
K0736.9005
K0736.9008
K0736.9010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Main material Surface finish body L
(mm)

12.85 €

1 4 Days 610Stainless steelhardened, ground and bright7

13.59 €

1 4 Days 813.5Stainless steelhardened, ground and bright9.5

14.42 €

1 4 Days 1017Stainless steelhardened, ground and bright11.5

9.53 €

1 4 Days 58Steelhardened, ground and black oxidised6

10.86 €

1 4 Days 813.5Steelhardened, ground and black oxidised9.5

11.52 €

1 4 Days 1017Steelhardened, ground and black oxidised11.5

Tech Support