Bushes tapered (K0360) (K0360.10)

Bushes tapered (K0360) K0360.10

Product Details:

Manufacturer part number: K0360.10

Brand: KIPP

Price: 19.11

Delivery time: 4 Days


Technical Data:

Inner Diameter: 7.1 mm

Outer Diameter: 19 mm

D2: 16 mm

L: 11 mm

L1: 8.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0360.10

Part Number
K0360.10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
D2
(mm)
L
(mm)
L1
(mm)

19.11 €

1 4 Days 7.11916118.5

Loading...

  1. 1

Basic information

Main material Steel Surface finish body hardened and ground Main colour black oxidised
Version black oxidised

This page is Bushes tapered (K0360), part number K0360.10.
You can find the detail information about specifications and dimensions on part number K0360.10.

Variation of this product

Part Number
K0360.12
K0360.16
K0360.20
K0360.25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
D2
(mm)
L
(mm)
L1
(mm)

20.96 €

1 4 Days 8.2823201310

23.06 €

1 4 Days 11.5228251714

25.29 €

1 4 Days 15.4933301613

31.99 €

1 4 Days 19.742381916

Tech Support