Bushing for ball lock pins (K0724) (K0724.10512)

Bushing for ball lock pins (K0724) K0724.10512

Product Details:

Manufacturer part number: K0724.10512

Brand: KIPP

Price: 9.26

Delivery time: 4 Days


Technical Data:

Inner Diameter: 5 mm

D1=Thread: M12

D2: 6 mm

D3: 9 mm

L: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0724.10512

Part Number
K0724.10512
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
L
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
SW
(mm)
T
(mm)

9.26 €

1 4 Days 5M12692547354

Loading...

  1. 1

Basic information

Main material Stainless steel

This page is Bushing for ball lock pins (K0724), part number K0724.10512.
You can find the detail information about specifications and dimensions on part number K0724.10512.

Variation of this product

Part Number
K0724.10616
K0724.10816
K0724.11024
K0724.11224
K0724.11630
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
L
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
SW
(mm)
T
(mm)

10.71 €

1 4 Days 6M167.51230510565

10.71 €

1 4 Days 8M16101230510585

20.04 €

1 4 Days 10M24131835687106

20.04 €

1 4 Days 12M24151835687126

21.70 €

1 4 Days 16M302024408119167

Tech Support