Centring bushes stainless steel (K1475) (Part Numbers)

Centring bushes stainless steel (K1475)
· Hardened

· Clamping repeat accuracy of ±0.013 mm possible

· Two different precision grades

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1475.113013
K1475.113020
K1475.116020
K1475.116025
K1475.120020
K1475.120025
K1475.125020
K1475.125025
K1475.130020
K1475.130025
K1475.135020
K1475.135025
K1475.135040
K1475.135050
K1475.150020
K1475.150025
K1475.150040
K1475.150050
K1475.213013
K1475.213020
K1475.216020
K1475.216025
K1475.220020
K1475.220025
K1475.225020
K1475.225025
K1475.230020
K1475.230025
K1475.235020
K1475.235025
K1475.235040
K1475.235050
K1475.250020
K1475.250025
K1475.250040
K1475.250050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Size Bore size for centring bush Ø +0.01
(mm)
L=Length
(mm)
T=tolerance
(mm)

28.75 €

1 4 Days 1319.04grade I19.01613+0.005 - +0.018

30.62 €

1 4 Days 1319.04grade I19.01620+0.005 do +0.018

30.62 €

1 4 Days 1625.042grade I25.01620+0.005 - +0.018

32.52 €

1 4 Days 1625.042grade I25.01625+0.005 do +0.018

32.33 €

1 4 Days 2035.042grade I35.01820+0.005 do +0.018

35.48 €

1 4 Days 2035.042grade I35.01825+0.005 do +0.018

34.03 €

1 4 Days 2535.042grade I35.01820+0.005 do +0.018

38.42 €

1 4 Days 2535.042grade I35.01825+0.005 do +0.018

47.91 €

1 4 Days 3045.042grade I45.01820+0.005 do +0.018

49.20 €

1 4 Days 3045.042grade I45.01825+0.005 do +0.018

47.91 €

1 4 Days 3545.042grade I45.01820+0.005 do +0.018

49.20 €

1 4 Days 3545.042grade I45.01825+0.005 do +0.018

51.70 €

1 4 Days 3545.042grade I45.01840+0.005 do +0.018

53.77 €

1 4 Days 3545.042grade I45.01850+0.005 do +0.018

92.85 €

1 4 Days 5063.546grade I63.52120+0.005 do +0.018

99.62 €

1 4 Days 5063.546grade I63.52125+0.005 do +0.018

109.09 €

1 4 Days 5063.546grade I63.52140+0.005 do +0.018

117.47 €

1 4 Days 5063.546grade I63.52150+0.005 do +0.018

78.32 €

1 4 Days 1319.04grade II19.01613+0.025 do +0.050

30.62 €

1 4 Days 1319.04grade II19.01620+0.025 do +0.050

30.62 €

1 4 Days 1625.042grade II25.01620+0.025 do +0.050

32.52 €

1 4 Days 1625.042grade II25.01625+0.025 do +0.050

30.62 €

1 4 Days 2035.042grade II35.01820+0.025 do +0.050

35.48 €

1 4 Days 2035.042grade II35.01825+0.025 do +0.050

34.03 €

1 4 Days 2535.042grade II35.01820+0.025 do +0.050

35.48 €

1 4 Days 2535.042grade II35.01825+0.025 do +0.050

47.91 €

1 4 Days 3045.042grade II45.01820+0.025 do +0.050

49.20 €

1 4 Days 3045.042grade II45.01825+0.025 do +0.050

47.91 €

1 4 Days 3545.042grade II45.01820+0.025 do +0.050

49.20 €

1 4 Days 3545.042grade II45.01825+0.025 do +0.050

51.70 €

1 4 Days 3545.042grade II45.01840+0.025 do +0.050

58.72 €

1 4 Days 3545.042grade II45.01850+0.025 do +0.050

92.85 €

1 4 Days 5063.546grade II63.52120+0.025 do +0.050

99.62 €

1 4 Days 5063.546grade II63.52125+0.025 do +0.050

109.09 €

1 4 Days 5063.546grade II63.52140+0.025 do +0.050

117.47 €

1 4 Days 5063.546grade II63.52150+0.025 do +0.050

Loading...

  1. 1

Basic information

Main material Stainless steel

Tech Support