Drill bushes cylindrical DIN 179 Form A (K1021) (Part Numbers - CAD Download)

Drill bushes cylindrical DIN 179 Form A (K1021)
· Suitable as a positioning or guide bush

· Simplify a standard drilling operation

· Drilling points do not have to be repeatedly measured

· Drills run straight and remain stable

· Consistently good results due to a fixed penetration angle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1021.A0530X20
K1021.A0540X10
K1021.A0540X16
K1021.A0540X20
K1021.A0550X10
K1021.A0550X16
K1021.A0550X20
K1021.A0560X10
K1021.A0560X16
K1021.A0560X20
K1021.A0570X10
K1021.A0570X16
K1021.A0570X20
K1021.A0580X10
K1021.A0580X16
K1021.A0580X20
K1021.A0590X10
K1021.A0590X16
K1021.A0590X20
K1021.A0600X10
K1021.A0600X16
K1021.A0600X20
K1021.A0610X10
K1021.A0610X16
K1021.A0610X20
K1021.A0620X10
K1021.A0620X16
K1021.A0620X20
K1021.A0630X10
K1021.A0630X16
K1021.A0630X20
K1021.A0640X10
K1021.A0640X16
K1021.A0640X20
K1021.A0650X10
K1021.A0650X16
K1021.A0650X20
K1021.A0660X10
K1021.A0660X16
K1021.A0660X20
K1021.A0670X10
K1021.A0670X16
K1021.A0670X20
K1021.A0680X10
K1021.A0680X16
K1021.A0680X20
K1021.A0690X10
K1021.A0690X16
K1021.A0690X20
K1021.A0700X10
K1021.A0700X16
K1021.A0700X20
K1021.A0710X10
K1021.A0710X16
K1021.A0710X20
K1021.A0720X10
K1021.A0720X16
K1021.A0720X20
K1021.A0730X10
K1021.A0730X16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Product type L1= length
(mm)
R
(mm)
T
(mm)

5.49 €

1 4 Days 5.310long201.50.02

3.11 €

1 4 Days 5.410short101.50.02

3.48 €

1 4 Days 5.410medium161.50.02

5.49 €

1 4 Days 5.410long201.50.02

3.11 €

1 4 Days 5.510short101.50.02

3.48 €

1 4 Days 5.510medium161.50.02

5.49 €

1 4 Days 5.510long201.50.02

3.11 €

1 4 Days 5.610short101.50.02

3.48 €

1 4 Days 5.610medium161.50.02

5.49 €

1 4 Days 5.610long201.50.02

3.11 €

1 4 Days 5.710short101.50.02

3.48 €

1 4 Days 5.710medium161.50.02

5.49 €

1 4 Days 5.710long201.50.02

3.11 €

1 4 Days 5.810short101.50.02

3.48 €

1 4 Days 5.810medium161.50.02

5.49 €

1 4 Days 5.810long201.50.02

3.11 €

1 4 Days 5.910short101.50.02

3.48 €

1 4 Days 5.910medium161.50.02

5.49 €

1 4 Days 5.910long201.50.02

3.11 €

1 4 Days 610short101.50.02

3.48 €

1 4 Days 610medium161.50.02

5.49 €

1 4 Days 610long201.50.02

3.48 €

1 4 Days 6.112short101.50.02

3.75 €

1 4 Days 6.112medium161.50.02

5.73 €

1 4 Days 6.112long201.50.02

3.48 €

1 4 Days 6.212short101.50.02

3.75 €

1 4 Days 6.212medium161.50.02

5.73 €

1 4 Days 6.212long201.50.02

3.48 €

1 4 Days 6.312short101.50.02

3.75 €

1 4 Days 6.312medium161.50.02

5.73 €

1 4 Days 6.312long201.50.02

3.48 €

1 4 Days 6.412short101.50.02

3.75 €

1 4 Days 6.412medium161.50.02

5.73 €

1 4 Days 6.412long201.50.02

3.48 €

1 4 Days 6.512short101.50.02

3.75 €

1 4 Days 6.512medium161.50.02

5.73 €

1 4 Days 6.512long201.50.02

3.48 €

1 4 Days 6.612short101.50.02

3.75 €

1 4 Days 6.612medium161.50.02

5.73 €

1 4 Days 6.612long201.50.02

3.48 €

1 4 Days 6.712short101.50.02

3.75 €

1 4 Days 6.712medium161.50.02

5.73 €

1 4 Days 6.712long201.50.02

3.48 €

1 4 Days 6.812short101.50.02

3.75 €

1 4 Days 6.812medium161.50.02

5.73 €

1 4 Days 6.812long201.50.02

3.48 €

1 4 Days 6.912short101.50.02

3.75 €

1 4 Days 6.912medium161.50.02

5.73 €

1 4 Days 6.912long201.50.02

3.48 €

1 4 Days 712short101.50.02

3.75 €

1 4 Days 712medium161.50.02

5.73 €

1 4 Days 712long201.50.02

3.48 €

1 4 Days 7.112short101.50.02

3.75 €

1 4 Days 7.112medium161.50.02

5.73 €

1 4 Days 7.112long201.50.02

3.48 €

1 4 Days 7.212short101.50.02

3.75 €

1 4 Days 7.212medium161.50.02

5.73 €

1 4 Days 7.212long201.50.02

3.48 €

1 4 Days 7.312short101.50.02

3.75 €

1 4 Days 7.312medium161.50.02

Loading...

Basic information

Main material Mild steel Form A

Tech Support