Drill bushes cylindrical DIN 179 Form B (K1021) (Part Numbers - CAD Download)

Drill bushes cylindrical DIN 179 Form B (K1021)
· Suitable as a positioning or guide bush

· Simplify a standard drilling operation

· Drilling points do not have to be repeatedly measured

· Drills run straight and remain stable

· Consistently good results due to a fixed penetration angle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1021.B1700X16
K1021.B1700X28
K1021.B1700X36
K1021.B1750X16
K1021.B1750X28
K1021.B1750X36
K1021.B1800X16
K1021.B1800X28
K1021.B1800X36
K1021.B1850X20
K1021.B1850X36
K1021.B1850X45
K1021.B1900X20
K1021.B1900X36
K1021.B1900X45
K1021.B1950X20
K1021.B1950X36
K1021.B1950X45
K1021.B2000X20
K1021.B2000X36
K1021.B2000X45
K1021.B2050X20
K1021.B2050X36
K1021.B2050X45
K1021.B2100X20
K1021.B2100X36
K1021.B2100X45
K1021.B2150X20
K1021.B2150X36
K1021.B2150X45
K1021.B2200X20
K1021.B2200X36
K1021.B2200X45
K1021.B2250X20
K1021.B2250X36
K1021.B2250X45
K1021.B2300X20
K1021.B2300X36
K1021.B2300X45
K1021.B2350X20
K1021.B2350X36
K1021.B2350X45
K1021.B2400X20
K1021.B2400X36
K1021.B2400X45
K1021.B2450X20
K1021.B2450X36
K1021.B2450X45
K1021.B2500X20
K1021.B2500X36
K1021.B2500X45
K1021.B2550X20
K1021.B2550X36
K1021.B2550X45
K1021.B2600X20
K1021.B2600X36
K1021.B2600X45
K1021.B2650X25
K1021.B2650X45
K1021.B2650X56
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Product type L1= length
(mm)
R
(mm)
T
(mm)

6.30 €

1 4 Days 1726short1620.02

8.51 €

1 4 Days 1726medium2820.02

11.66 €

1 4 Days 1726long3620.02

6.30 €

1 4 Days 17.526short1620.02

8.51 €

1 4 Days 17.526medium2820.02

11.66 €

1 4 Days 17.526long3620.02

6.30 €

1 4 Days 1826short1620.02

8.51 €

1 4 Days 1826medium2820.02

11.66 €

1 4 Days 1826long3620.02

8.51 €

1 4 Days 18.530short2030.02

11.56 €

1 4 Days 18.530medium3630.02

18.06 €

1 4 Days 18.530long4530.02

8.51 €

1 4 Days 1930short2030.02

11.56 €

1 4 Days 1930medium3630.02

18.06 €

1 4 Days 1930long4530.02

8.51 €

1 4 Days 19.530short2030.02

11.56 €

1 4 Days 19.530medium3630.02

18.06 €

1 4 Days 19.530long4530.02

8.51 €

1 4 Days 2030short2030.02

11.56 €

1 4 Days 2030medium3630.02

18.06 €

1 4 Days 2030long4530.02

8.51 €

1 4 Days 20.530short2030.02

11.56 €

1 4 Days 20.530medium3630.02

18.06 €

1 4 Days 20.530long4530.02

8.51 €

1 4 Days 2130short2030.02

11.56 €

1 4 Days 2130medium3630.02

18.06 €

1 4 Days 2130long4530.02

8.51 €

1 4 Days 21.530short2030.02

11.56 €

1 4 Days 21.530medium3630.02

18.06 €

1 4 Days 21.530long4530.02

8.51 €

1 4 Days 2230short2030.02

11.56 €

1 4 Days 2230medium3630.02

18.06 €

1 4 Days 2230long4530.02

10.78 €

1 4 Days 22.535short2030.02

13.83 €

1 4 Days 22.535medium3630.02

19.48 €

1 4 Days 22.535long4530.02

10.78 €

1 4 Days 2335short2030.02

13.83 €

1 4 Days 2335medium3630.02

19.48 €

1 4 Days 2335long4530.02

10.78 €

1 4 Days 23.535short2030.02

13.83 €

1 4 Days 23.535medium3630.02

19.48 €

1 4 Days 23.535long4530.02

10.78 €

1 4 Days 2435short2030.02

13.83 €

1 4 Days 2435medium3630.02

19.48 €

1 4 Days 2435long4530.02

10.78 €

1 4 Days 24.535short2030.02

13.83 €

1 4 Days 24.535medium3630.02

19.48 €

1 4 Days 24.535long4530.02

10.78 €

1 4 Days 2535short2030.02

13.83 €

1 4 Days 2535medium3630.02

19.48 €

1 4 Days 2535long4530.02

10.78 €

1 4 Days 25.535short2030.02

13.83 €

1 4 Days 25.535medium3630.02

19.48 €

1 4 Days 25.535long4530.02

10.78 €

1 4 Days 2635short2030.02

13.83 €

1 4 Days 2635medium3630.02

19.48 €

1 4 Days 2635long4530.02

13.02 €

1 4 Days 26.542short2530.02

15.94 €

1 4 Days 26.542medium4530.02

22.56 €

1 4 Days 26.542long5630.02

Loading...

Basic information

Main material Mild steel Form B

Tech Support