Ball knobs DIN 319 Form C (K0650)

Ball knobs DIN 319 Form C (K0650)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form C: thread

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0650.116042
K0650.116044
K0650.120052
K0650.120054
K0650.125062
K0650.125064
K0650.132082
K0650.132084
K0650.140102
K0650.140104
K0650.150122
K0650.150124
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Main Body Material Outside diameter
(φ)
Steel code D6
(mm)
H=Height
(mm)
T=thread depth
(mm)

3.59 €

1 4 Days M4Aluminum16-8157.2

5.04 €

1 4 Days M4Stainless Steel161.43018157.2

3.69 €

1 4 Days M5Aluminum20-12189.1

5.58 €

1 4 Days M5Stainless Steel201.430112189.1

5.14 €

1 4 Days M6Aluminum25-1522.511

8.17 €

1 4 Days M6Stainless Steel251.43011522.511

7.41 €

1 4 Days M8Aluminum32-182914.5

12.18 €

1 4 Days M8Stainless Steel321.4301182914.5

10.65 €

1 4 Days M10Aluminum40-223718

21.57 €

1 4 Days M10Stainless Steel401.4301223718

15.44 €

1 4 Days M12Aluminum50-284621

33.76 €

1 4 Days M12Stainless Steel501.4301284621

Loading...

  1. 1

Basic information

Surface finish body(mm) polished Form(mm) C

Tech Support