Ball knobs DIN 319 Form K (K0650) (K0650.316043)

Ball knobs DIN 319 Form K (K0650) K0650.316043

Product Details:

Manufacturer part number: K0650.316043

Brand: KIPP

Price: 4.81

Delivery time: 4 Days


Technical Data:

Main Body Material: Stainless Steel

Outside diameter: 16 φ

Steel code: 1.4305

D=bore: 6 mm

D6: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0650.316043

Part Number
K0650.316043
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Outside diameter
(φ)
Steel code D=bore
(mm)
D6
(mm)
H=Height
(mm)
T=bore depth
(mm)

4.81 €

1 4 Days Stainless Steel161.4305681510

Loading...

  1. 1

Basic information

Surface finish body(mm) polished Form(mm) K

This page is Ball knobs DIN 319 Form K (K0650), part number K0650.316043.
You can find the detail information about specifications and dimensions on part number K0650.316043.

Variation of this product

Part Number
K0650.316042
K0650.320052
K0650.320053
K0650.325062
K0650.325063
K0650.332082
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material Outside diameter
(φ)
Steel code D=bore
(mm)
D6
(mm)
H=Height
(mm)
T=bore depth
(mm)

3.59 €

1 4 Days Aluminum16-681510

3.69 €

1 4 Days Aluminum20-8121812

5.30 €

1 4 Days Stainless Steel201.43058121812

5.14 €

1 4 Days Aluminum25-101522.516

7.76 €

1 4 Days Stainless Steel251.4305101522.516

7.41 €

1 4 Days Aluminum32-12182920

Tech Support