Ball knobs smooth DIN 319 enhanced, Form E, with tapped bush (K0159) (K0159.22005)

Ball knobs smooth DIN 319 enhanced, Form E, with tapped bush (K0159) K0159.22005

Product Details:

Manufacturer part number: K0159.22005

Brand: KIPP

Price: 0.60

Delivery time: 4 Days


Technical Data:

Thread: M5

Outside diameter: 20 φ

Component material: Steel mm

Main colour: black mm

D6: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0159.22005

Part Number
K0159.22005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Component material
(mm)
Main colour
(mm)
D6
(mm)
H=Height
(mm)
T=thread depth
(mm)

0.60 €

1 4 Days M520Steelblack12187.5

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Duroplast Form(mm) E
Form-Type(mm) with tapped bush

This page is Ball knobs smooth DIN 319 enhanced, Form E, with tapped bush (K0159), part number K0159.22005.
You can find the detail information about specifications and dimensions on part number K0159.22005.

Variation of this product

Part Number
K0159.21604
K0159.220051
K0159.22006
K0159.22506
K0159.225061
K0159.22508
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Component material
(mm)
Main colour
(mm)
D6
(mm)
H=Height
(mm)
T=thread depth
(mm)

0.55 €

1 4 Days M416Brassblack8156

0.76 €

1 4 Days M520Steelred12187.5

0.60 €

1 4 Days M620Steelblack12189

0.69 €

1 4 Days M625Steelblack15239

0.92 €

1 4 Days M625Steelred15239

0.75 €

1 4 Days M825Steelblack152312

Tech Support