Manufacturer part number: K0159.42508
Brand: KIPP
Price: 1.50 €
Delivery time: 4 Days
Outside diameter: 25 φ
D=bore: 8 mm
D6: 15 mm
H=Height: 23 mm
T=bore depth: 15 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0159.42508
Main Body Material | Other | Main material(mm) | Duroplast | Component material(mm) | Steel |
---|---|---|---|---|---|
Main colour(mm) | black | Form(mm) | L | Form-Type(mm) | clamping sleeve |
This page is Ball knobs smooth DIN 319 enhanced, Form L, with clamping sleeve (K0159), part number K0159.42508.
You can find the detail information about specifications and dimensions on part number K0159.42508.
Part Number |
---|
K0159.42005 |
K0159.42506 |
K0159.43208 |
K0159.43210 |
K0159.44010 |
K0159.44012 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (φ) | D=bore (mm) | D6 (mm) | H=Height (mm) | T=bore depth (mm) |
---|---|---|---|---|---|---|---|---|---|
1.60 € | 1 | 4 Days | 20 | 5 | 12 | 18 | 13 | ||
1.50 € | 1 | 4 Days | 25 | 6 | 15 | 23 | 16 | ||
1.83 € | 1 | 4 Days | 32 | 8 | 18 | 29 | 15 | ||
1.83 € | 1 | 4 Days | 32 | 10 | 18 | 29 | 20 | ||
2.50 € | 1 | 4 Days | 40 | 10 | 20 | 37.5 | 20 | ||
2.50 € | 1 | 4 Days | 40 | 12 | 20 | 37.5 | 23 |