Manufacturer part number: K0158.23210
Brand: KIPP
Price: 1.14 €
Delivery time: 4 Days
Thread: M10
Outside diameter: 32 φ
D6: 18 mm
H=Height: 29 mm
T=thread depth: 12 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0158.23210
Main Body Material | Other | Main material(mm) | Thermoplastic | Component material(mm) | Steel |
---|---|---|---|---|---|
Surface finish component(mm) | galvanised | Main colour(mm) | black | Form(mm) | E |
This page is Ball knobs thermoplastic DIN 319 enhanced, Form E, with tapped bush (K0158), part number K0158.23210.
You can find the detail information about specifications and dimensions on part number K0158.23210.
Part Number |
---|
K0158.22005 |
K0158.22006 |
K0158.22506 |
K0158.22508 |
K0158.23208 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Outside diameter (φ) | D6 (mm) | H=Height (mm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|
0.60 € | 1 | 4 Days | M5 | 20 | 12 | 18 | 7.5 | ||
0.63 € | 1 | 4 Days | M6 | 20 | 12 | 18 | 7.5 | ||
0.63 € | 1 | 4 Days | M6 | 25 | 15 | 22.5 | 9 | ||
0.77 € | 1 | 4 Days | M8 | 25 | 15 | 22.5 | 9 | ||
0.97 € | 1 | 4 Days | M8 | 32 | 18 | 29 | 12 |