Conical knobs (K1222) (K1222.081)

Conical knobs (K1222) K1222.081

Product Details:

Manufacturer part number: K1222.081

Brand: KIPP

Price: 2.10

Delivery time: 4 Days


Technical Data:

Thread: M8

Outside diameter: 26 φ

D2: 16 mm

L1=Handle length: 70 mm

T=thread depth: 19 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1222.081

Part Number
K1222.081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
D2
(mm)
L1=Handle length
(mm)
T=thread depth
(mm)

2.10 €

1 4 Days M826167019

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Duroplast Main colour(mm) high-polish finish black

This page is Conical knobs (K1222), part number K1222.081.
You can find the detail information about specifications and dimensions on part number K1222.081.

Variation of this product

Part Number
K1222.050
K1222.060
K1222.080
K1222.100
K1222.101
K1222.120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
D2
(mm)
L1=Handle length
(mm)
T=thread depth
(mm)

1.43 €

1 4 Days M51473425

1.46 €

1 4 Days M623146017

2.02 €

1 4 Days M822146025

2.24 €

1 4 Days M102715.57025

2.90 €

1 4 Days M1035228525

2.82 €

1 4 Days M122715.57025

Tech Support