Manufacturer part number: K0786.6308
Brand: KIPP
Price: 5.15 €
Delivery time: 4 Days
Thread: M8
Component material: Steel mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0786.6308
Main Body Material | Plastic | Outside diameter(φ) | 63 | Main colour(mm) | black grey RAL 7021 |
---|---|---|---|---|---|
Form(mm) | K | D2(mm) | 26 | H=Height(mm) | 45 |
H1(Nm) | 10 | T=thread depth(mm) | 17 |
This page is Five lobe grips ergonomic with internal thread (K0786), part number K0786.6308.
You can find the detail information about specifications and dimensions on part number K0786.6308.
Part Number |
---|
K0786.06308 |
K0786.06310 |
K0786.6310 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Component material (mm) |
---|---|---|---|---|---|---|
5.89 € | 1 | 4 Days | M8 | Stainless steel | ||
5.89 € | 1 | 4 Days | M10 | Stainless steel | ||
5.15 € | 1 | 4 Days | M10 | Steel |