Five lobe grips external thread (K0255)

Five lobe grips external thread (K0255)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· K0255_AG

· Various colours available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0255.5010X15
K0255.5010X20
K0255.5010X25
K0255.5010X30
K0255.5010X35
K0255.5010X40
K0255.5010X45
K0255.5010X50
K0255.5010X60
K0255.50101X20
K0255.50101X25
K0255.50101X30
K0255.50101X40
K0255.50101X50
K0255.50101X60
K0255.5012X15
K0255.5012X20
K0255.5012X25
K0255.5012X30
K0255.5012X35
K0255.5012X40
K0255.5012X45
K0255.5012X50
K0255.5012X60
K0255.50105X15
K0255.50105X20
K0255.50105X25
K0255.50105X30
K0255.50105X35
K0255.50105X40
K0255.50105X45
K0255.50105X50
K0255.50105X60
K0255.50106X15
K0255.50106X20
K0255.50106X25
K0255.50106X30
K0255.50106X35
K0255.50106X40
K0255.50106X45
K0255.50106X50
K0255.50106X60
K0255.50107X15
K0255.50107X20
K0255.50107X25
K0255.50107X30
K0255.50107X35
K0255.50107X40
K0255.50107X45
K0255.50107X50
K0255.50107X60
K0255.501015X20
K0255.501015X25
K0255.501015X30
K0255.501015X40
K0255.501015X50
K0255.501015X60
K0255.501016X20
K0255.501016X25
K0255.501016X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Component material
(mm)
Colour Cap
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
H2 L=thread length
(mm)

2.23 €

1 4 Days M1050Steelblack grey RAL 702122.228.234.817.811.515

2.24 €

1 4 Days M1050Steelblack grey RAL 702122.228.234.817.811.520

2.30 €

1 4 Days M1050Steelblack grey RAL 702122.228.234.817.811.525

2.31 €

1 4 Days M1050Steelblack grey RAL 702122.228.234.817.811.530

2.32 €

1 4 Days M1050Steelblack grey RAL 702122.228.234.817.811.535

2.33 €

1 4 Days M1050Steelblack grey RAL 702122.228.234.817.811.540

2.37 €

1 4 Days M1050Steelblack grey RAL 702122.228.234.817.811.545

2.40 €

1 4 Days M1050Steelblack grey RAL 702122.228.234.817.811.550

2.53 €

1 4 Days M1050Steelblack grey RAL 702122.228.234.817.811.560

3.42 €

1 4 Days M1050Stainless steelblack grey RAL 702122.228.234.817.811.520

3.46 €

1 4 Days M1050Stainless steelblack grey RAL 702122.228.234.817.811.525

3.52 €

1 4 Days M1050Stainless steelblack grey RAL 702122.228.234.817.811.530

3.73 €

1 4 Days M1050Stainless steelblack grey RAL 702122.228.234.817.811.540

3.96 €

1 4 Days M1050Stainless steelblack grey RAL 702122.228.234.817.811.550

4.14 €

1 4 Days M1050Stainless steelblack grey RAL 702122.228.234.817.811.560

2.33 €

1 4 Days M1250Steelblack grey RAL 702122.228.234.817.811.515

2.35 €

1 4 Days M1250Steelblack grey RAL 702122.228.234.817.811.520

2.40 €

1 4 Days M1250Steelblack grey RAL 702122.228.234.817.811.525

2.43 €

1 4 Days M1250Steelblack grey RAL 702122.228.234.817.811.530

2.48 €

1 4 Days M1250Steelblack grey RAL 702122.228.234.817.811.535

2.50 €

1 4 Days M1250Steelblack grey RAL 702122.228.234.817.811.540

2.55 €

1 4 Days M1250Steelblack grey RAL 702122.228.234.817.811.545

2.56 €

1 4 Days M1250Steelblack grey RAL 702122.228.234.817.811.550

2.67 €

1 4 Days M1250Steelblack grey RAL 702122.228.234.817.811.560

2.23 €

1 4 Days M1050Steellight grey RAL 703522.228.234.817.811.515

2.24 €

1 4 Days M1050Steellight grey RAL 703522.228.234.817.811.520

2.30 €

1 4 Days M1050Steellight grey RAL 703522.228.234.817.811.525

2.31 €

1 4 Days M1050Steellight grey RAL 703522.228.234.817.811.530

2.32 €

1 4 Days M1050Steellight grey RAL 703522.228.234.817.811.535

2.33 €

1 4 Days M1050Steellight grey RAL 703522.228.234.817.811.540

2.37 €

1 4 Days M1050Steellight grey RAL 703522.228.234.817.811.545

2.40 €

1 4 Days M1050Steellight grey RAL 703522.228.234.817.811.550

2.53 €

1 4 Days M1050Steellight grey RAL 703522.228.234.817.811.560

2.23 €

1 4 Days M1050Steeltraffic red RAL 302022.228.234.817.811.515

2.24 €

1 4 Days M1050Steeltraffic red RAL 302022.228.234.817.811.520

2.30 €

1 4 Days M1050Steeltraffic red RAL 302022.228.234.817.811.525

2.31 €

1 4 Days M1050Steeltraffic red RAL 302022.228.234.817.811.530

2.32 €

1 4 Days M1050Steeltraffic red RAL 302022.228.234.817.811.535

2.33 €

1 4 Days M1050Steeltraffic red RAL 302022.228.234.817.811.540

2.37 €

1 4 Days M1050Steeltraffic red RAL 302022.228.234.817.811.545

2.40 €

1 4 Days M1050Steeltraffic red RAL 302022.228.234.817.811.550

2.53 €

1 4 Days M1050Steeltraffic red RAL 302022.228.234.817.811.560

2.23 €

1 4 Days M1050Steelrape yellow RAL 102122.228.234.817.811.515

2.24 €

1 4 Days M1050Steelrape yellow RAL 102122.228.234.817.811.520

2.30 €

1 4 Days M1050Steelrape yellow RAL 102122.228.234.817.811.525

2.31 €

1 4 Days M1050Steelrape yellow RAL 102122.228.234.817.811.530

2.32 €

1 4 Days M1050Steelrape yellow RAL 102122.228.234.817.811.535

2.33 €

1 4 Days M1050Steelrape yellow RAL 102122.228.234.817.811.540

2.37 €

1 4 Days M1050Steelrape yellow RAL 102122.228.234.817.811.545

2.40 €

1 4 Days M1050Steelrape yellow RAL 102122.228.234.817.811.550

2.53 €

1 4 Days M1050Steelrape yellow RAL 102122.228.234.817.811.560

3.42 €

1 4 Days M1050Stainless steellight grey RAL 703522.228.234.817.811.520

3.46 €

1 4 Days M1050Stainless steellight grey RAL 703522.228.234.817.811.525

3.52 €

1 4 Days M1050Stainless steellight grey RAL 703522.228.234.817.811.530

3.73 €

1 4 Days M1050Stainless steellight grey RAL 703522.228.234.817.811.540

3.96 €

1 4 Days M1050Stainless steellight grey RAL 703522.228.234.817.811.550

4.14 €

1 4 Days M1050Stainless steellight grey RAL 703522.228.234.817.811.560

3.42 €

1 4 Days M1050Stainless steeltraffic red RAL 302022.228.234.817.811.520

3.46 €

1 4 Days M1050Stainless steeltraffic red RAL 302022.228.234.817.811.525

3.52 €

1 4 Days M1050Stainless steeltraffic red RAL 302022.228.234.817.811.530

Loading...

Basic information

Main Body Material Other Main material(mm) Thermoplastic Main colour(mm) black grey RAL 7021
Form(mm) L

Tech Support