Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0255.5010X40
Part Number
|
---|
K0255.5010X40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | Outside diameter (φ) | Component material (mm) | Colour Cap (mm) | D2 (mm) | D3 (mm) | H=Height (mm) | H1 (Nm) | H2 | L=thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.33 € | 1 | 4 Days | M10 | 50 | Steel | black grey RAL 7021 | 22.2 | 28.2 | 34.8 | 17.8 | 11.5 | 40 |
Loading...
Main Body Material | Other | Main material(mm) | Thermoplastic | Main colour(mm) | black grey RAL 7021 |
---|---|---|---|---|---|
Form(mm) | L |
This page is Five lobe grips external thread (K0255), part number K0255.5010X40.
You can find the detail information about specifications and dimensions on part number K0255.5010X40.
Part Number |
---|
K0255.501015X40 |
K0255.501015X50 |
K0255.501015X60 |
K0255.5010X45 |
K0255.5010X50 |
K0255.5010X60 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Outside diameter (φ) | Component material (mm) | Colour Cap (mm) | D2 (mm) | D3 (mm) | H=Height (mm) | H1 (Nm) | H2 | L=thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.73 € | 1 | 4 Days | M10 | 50 | Stainless steel | light grey RAL 7035 | 22.2 | 28.2 | 34.8 | 17.8 | 11.5 | 40 | ||
3.96 € | 1 | 4 Days | M10 | 50 | Stainless steel | light grey RAL 7035 | 22.2 | 28.2 | 34.8 | 17.8 | 11.5 | 50 | ||
4.14 € | 1 | 4 Days | M10 | 50 | Stainless steel | light grey RAL 7035 | 22.2 | 28.2 | 34.8 | 17.8 | 11.5 | 60 | ||
2.37 € | 1 | 4 Days | M10 | 50 | Steel | black grey RAL 7021 | 22.2 | 28.2 | 34.8 | 17.8 | 11.5 | 45 | ||
2.40 € | 1 | 4 Days | M10 | 50 | Steel | black grey RAL 7021 | 22.2 | 28.2 | 34.8 | 17.8 | 11.5 | 50 | ||
2.53 € | 1 | 4 Days | M10 | 50 | Steel | black grey RAL 7021 | 22.2 | 28.2 | 34.8 | 17.8 | 11.5 | 60 |