Five lobe grips with external thread (K0276)

Five lobe grips with external thread (K0276)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· The NOVO grip product range represents an attractive design and an easy-to-grip form

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0276.320615

Part Number
K0276.320615
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Size
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

1.56 €

1 4 Days M632115171215

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Steel
Form(mm) L

This page is Five lobe grips with external thread (K0276), part number K0276.320615.
You can find the detail information about specifications and dimensions on part number K0276.320615.

Variation of this product

Part Number
K0276.400816
K0276.501020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Size
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

2.01 €

1 4 Days M84021820.514.516

2.81 €

1 4 Days M1050320251820

Tech Support