Manufacturer part number: K0279.4006X20
Brand: KIPP
Price: 2.30 €
Delivery time: 4 Days
Thread: M6
Outside diameter: 40 φ
D2: 19 mm
L=thread length: 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0279.4006X20
Main Body Material | Other | Main material(mm) | Thermoplastic | Component material(mm) | Steel |
---|---|---|---|---|---|
Form(mm) | L | H=Height(mm) | 27.7 | H1(Nm) | 4.6 |
This page is Five lobe grips with external thread (K0279), part number K0279.4006X20.
You can find the detail information about specifications and dimensions on part number K0279.4006X20.
Part Number |
---|
K0279.4006X15 |
K0279.4006X25 |
K0279.4006X35 |
K0279.4008X16 |
K0279.4008X25 |
K0279.4008X35 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Outside diameter (φ) | D2 (mm) | L=thread length (mm) |
---|---|---|---|---|---|---|---|---|
2.16 € | 1 | 4 Days | M6 | 40 | 19 | 15 | ||
2.30 € | 1 | 4 Days | M6 | 40 | 19 | 25 | ||
2.30 € | 1 | 4 Days | M6 | 40 | 19 | 35 | ||
2.48 € | 1 | 4 Days | M8 | 40 | 19 | 16 | ||
2.51 € | 1 | 4 Days | M8 | 40 | 19 | 25 | ||
2.51 € | 1 | 4 Days | M8 | 40 | 19 | 35 |