Five lobe grips with external thread (K1298) (K1298.3206X20)

Five lobe grips with external thread (K1298) K1298.3206X20

Product Details:

Manufacturer part number: K1298.3206X20

Brand: KIPP

Price: 3.02

Delivery time: 4 Days


Technical Data:

Thread: M6

Outside diameter: 32 φ

Component material: Steel mm

Component colour: blue-passivated mm

D2: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1298.3206X20

Part Number
K1298.3206X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Component material
(mm)
Component colour
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

3.02 €

1 4 Days M632Steelblue-passivated1622.51120

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Duroplast Main colour(mm) black
Form(mm) L

This page is Five lobe grips with external thread (K1298), part number K1298.3206X20.
You can find the detail information about specifications and dimensions on part number K1298.3206X20.

Variation of this product

Part Number
K1298.13206X35
K1298.13208X15
K1298.13208X25
K1298.3206X35
K1298.3208X15
K1298.3208X25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Component material
(mm)
Component colour
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

5.47 €

1 4 Days M632Stainless steelbright1622.51135

6.29 €

1 4 Days M832Stainless steelbright1622.51115

6.51 €

1 4 Days M832Stainless steelbright1622.51125

3.11 €

1 4 Days M632Steelblue-passivated1622.51135

3.11 €

1 4 Days M832Steelblue-passivated1622.51115

3.11 €

1 4 Days M832Steelblue-passivated1622.51125

Tech Support