Five lobe grips with internal thread (K0185) (K0185.3205)

Five lobe grips with internal thread (K0185) K0185.3205

Product Details:

Manufacturer part number: K0185.3205

Brand: KIPP

Price: 1.30

Delivery time: 4 Days


Technical Data:

Thread: M5

Outside diameter: 32 φ

Component material: Brass mm

D3: 16 mm

H=Height: 22.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0185.3205

Part Number
K0185.3205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Component material
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

1.30 €

1 4 Days M532Brass1622.411.210

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Duroplast Form(mm) K

This page is Five lobe grips with internal thread (K0185), part number K0185.3205.
You can find the detail information about specifications and dimensions on part number K0185.3205.

Variation of this product

Part Number
K0185.3206
K0185.4006
K0185.4008
K0185.4010
K0185.5008
K0185.5010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Component material
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

1.30 €

1 4 Days M632Brass1622.411.29

1.50 €

1 4 Days M640Steel20281412

1.50 €

1 4 Days M840Steel20281414

1.50 €

1 4 Days M1040Steel20281414

2.14 €

1 4 Days M850Steel253517.514

2.14 €

1 4 Days M1050Steel253517.514

Tech Support