Five lobe grips with internal thread (K0255) (K0255.5008)

Five lobe grips with internal thread (K0255) K0255.5008

Product Details:

Manufacturer part number: K0255.5008

Brand: KIPP

Price: 2.20

Delivery time: 4 Days


Technical Data:

Thread: M8

Outside diameter: 50 φ

Component material: Steel mm

Colour Cap: black grey RAL 7021 mm

D2: 22.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0255.5008

Part Number
K0255.5008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Component material
(mm)
Colour Cap
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=thread depth
(mm)

2.20 €

1 4 Days M850Steelblack grey RAL 702122.228.234.817.811.514

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Main colour(mm) black grey RAL 7021
Form(mm) K

This page is Five lobe grips with internal thread (K0255), part number K0255.5008.
You can find the detail information about specifications and dimensions on part number K0255.5008.

Variation of this product

Part Number
K0255.50081
K0255.500815
K0255.500816
K0255.500817
K0255.50085
K0255.50086
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Component material
(mm)
Colour Cap
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=thread depth
(mm)

3.30 €

1 4 Days M850Stainless steelblack grey RAL 702122.228.234.817.811.514

3.30 €

1 4 Days M850Stainless steellight grey RAL 703522.228.234.817.811.514

3.30 €

1 4 Days M850Stainless steeltraffic red RAL 302022.228.234.817.811.514

3.30 €

1 4 Days M850Stainless steelrape yellow RAL 102122.228.234.817.811.514

2.20 €

1 4 Days M850Steellight grey RAL 703522.228.234.817.811.514

2.20 €

1 4 Days M850Steeltraffic red RAL 302022.228.234.817.811.514

Tech Support