Manufacturer part number: K0276.4008
Brand: KIPP
Price: 1.98 €
Delivery time: 4 Days
Thread: M8
Outside diameter: 40 φ
Size: 2 mm
D2: 18 mm
H=Height: 20.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0276.4008
Main Body Material | Other | Main material(mm) | Thermoplastic | Component material(mm) | Steel |
---|---|---|---|---|---|
Form(mm) | K |
This page is Five lobe grips with internal thread (K0276), part number K0276.4008.
You can find the detail information about specifications and dimensions on part number K0276.4008.
Part Number |
---|
K0276.3206 |
K0276.5010 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Outside diameter (φ) | Size (mm) | D2 (mm) | H=Height (mm) | H1 (Nm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
1.52 € | 1 | 4 Days | M6 | 32 | 1 | 15 | 17 | 12 | 9 | ||
2.61 € | 1 | 4 Days | M10 | 50 | 3 | 20 | 25 | 18 | 14 |