Five lobe grips with internal thread (K0279) (K0279.4005)

Five lobe grips with internal thread (K0279) K0279.4005

Product Details:

Manufacturer part number: K0279.4005

Brand: KIPP

Price: 2.22

Delivery time: 4 Days


Technical Data:

Thread: M5

Outside diameter: 40 φ

D2: 19 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0279.4005

Part Number
K0279.4005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
D2
(mm)

2.22 €

1 4 Days M54019

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Brass
Form(mm) K H=Height(mm) 27.7 H1(Nm) 4.6
T=thread depth(mm) 12.5

This page is Five lobe grips with internal thread (K0279), part number K0279.4005.
You can find the detail information about specifications and dimensions on part number K0279.4005.

Variation of this product

Part Number
K0279.4006
K0279.4008
K0279.4010
K0279.5006
K0279.5008
K0279.5010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
D2
(mm)

2.22 €

1 4 Days M64019

2.33 €

1 4 Days M84019

2.33 €

1 4 Days M104019

2.37 €

1 4 Days M65023.5

2.40 €

1 4 Days M85023.5

2.45 €

1 4 Days M105023.5

Tech Support