Flat four lobe grips with external thread (K0278) (K0278.3506X15)

Flat four lobe grips with external thread (K0278) K0278.3506X15

Product Details:

Manufacturer part number: K0278.3506X15

Brand: KIPP

Price: 2.21

Delivery time: 4 Days


Technical Data:

Thread: M6

Outside diameter: 35.5 φ

D2: 14.2 mm

H=Height: 15.5 mm

H1: 2.8 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0278.3506X15

Part Number
K0278.3506X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
D2
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

2.21 €

1 4 Days M635.514.215.52.815

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Steel
Form(mm) L

This page is Flat four lobe grips with external thread (K0278), part number K0278.3506X15.
You can find the detail information about specifications and dimensions on part number K0278.3506X15.

Variation of this product

Part Number
K0278.3506X20
K0278.3506X25
K0278.3506X35
K0278.4406X15
K0278.4406X20
K0278.4406X25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
D2
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

2.21 €

1 4 Days M635.514.215.52.820

2.27 €

1 4 Days M635.514.215.52.825

2.27 €

1 4 Days M635.514.215.52.835

2.27 €

1 4 Days M644.517.519.33.315

2.30 €

1 4 Days M644.517.519.33.320

2.30 €

1 4 Days M644.517.519.33.325

Tech Support