Flat four lobe grips with internal thread (K0278) (K0278.4408)

Flat four lobe grips with internal thread (K0278) K0278.4408

Product Details:

Manufacturer part number: K0278.4408

Brand: KIPP

Price: 2.33

Delivery time: 4 Days


Technical Data:

Thread: M8

Outside diameter: 44.5 φ

D2: 17.5 mm

H=Height: 19.3 mm

H1: 3.3 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0278.4408

Part Number
K0278.4408
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
D2
(mm)
H=Height
(mm)
H1
(Nm)

2.33 €

1 4 Days M844.517.519.33.3

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Brass
Form(mm) K T=thread depth(mm) 12.5

This page is Flat four lobe grips with internal thread (K0278), part number K0278.4408.
You can find the detail information about specifications and dimensions on part number K0278.4408.

Variation of this product

Part Number
K0278.3506
K0278.4405
K0278.4406
K0278.4410
K0278.5005
K0278.5006
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
D2
(mm)
H=Height
(mm)
H1
(Nm)

2.17 €

1 4 Days M635.514.215.52.8

2.23 €

1 4 Days M544.517.519.33.3

2.23 €

1 4 Days M644.517.519.33.3

2.33 €

1 4 Days M1044.517.519.33.3

2.33 €

1 4 Days M550.823.622.13.8

2.33 €

1 4 Days M650.823.622.13.8

Tech Support