Manufacturer part number: K0157.08014
Brand: KIPP
Price: 4.82 €
Delivery time: 4 Days
Thread: M8
D1: 25 mm
D2: 14 mm
D3: 10 mm
H=Height: 29 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0157.08014
Main Body Material | Steel | Main colour(mm) | black oxidised | Form(mm) | L |
---|
This page is Flat knobs with external thread (K0157), part number K0157.08014.
You can find the detail information about specifications and dimensions on part number K0157.08014.
Part Number |
---|
K0157.06010 |
K0157.10016 |
K0157.12018 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | D1 (mm) | D2 (mm) | D3 (mm) | H=Height (mm) | H1 (Nm) | H2 | L=thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3.24 € | 1 | 4 Days | M6 | 16 | 10 | 6 | 18 | 5 | 9 | 10 | ||
7.15 € | 1 | 4 Days | M10 | 32 | 18 | 12 | 37 | 11 | 17 | 16 | ||
10.94 € | 1 | 4 Days | M12 | 36 | 20 | 13 | 42 | 12 | 20 | 18 |