Flat knobs with internal thread (K0157)

Flat knobs with internal thread (K0157)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0157.08

Part Number
K0157.08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread D1
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=thread depth
(mm)

6.51 €

1 4 Days M832181237111712

Loading...

  1. 1

Basic information

Main Body Material Steel Main colour(mm) black oxidised Form(mm) K

This page is Flat knobs with internal thread (K0157), part number K0157.08.
You can find the detail information about specifications and dimensions on part number K0157.08.

Variation of this product

Part Number
K0157.05
K0157.06
K0157.10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread D1
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=thread depth
(mm)

3.22 €

1 4 Days M51610618597

4.23 €

1 4 Days M6251410299139

7.94 €

1 4 Days M1036201342122015

Tech Support