Four lobe grips with internal thread (K1093) (K1093.23006)

Four lobe grips with internal thread (K1093) K1093.23006

Product Details:

Manufacturer part number: K1093.23006

Brand: KIPP

Price: 1.21

Delivery time: 4 Days


Technical Data:

Thread: M6

Outside diameter: 30 φ

D2: 15 mm

D6: 12 mm

H=Height: 23 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1093.23006

Part Number
K1093.23006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
D2
(mm)
D6
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)
T1
(mm)

1.21 €

1 4 Days M6301512239.5102

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Brass
Main colour(mm) black Form(mm) K

This page is Four lobe grips with internal thread (K1093), part number K1093.23006.
You can find the detail information about specifications and dimensions on part number K1093.23006.

Variation of this product

Part Number
K1093.24006
K1093.24008
K1093.25208
K1093.25210
K1093.26010
K1093.26012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
D2
(mm)
D6
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)
T1
(mm)

1.29 €

1 4 Days M640.515.51229.511103

1.35 €

1 4 Days M840.5151227.511143

2.10 €

1 4 Days M85020.514.532.511142.5

2.30 €

1 4 Days M105020.514.532.511132.5

3.02 €

1 4 Days M105923244015144

3.58 €

1 4 Days M125923244015184

Tech Support