Grey cast iron palm grips, plastic coated conforms to DIN 6335, Form E (K0682) (K0682.408)

Grey cast iron palm grips, plastic coated conforms to DIN 6335, Form E (K0682) K0682.408

Product Details:

Manufacturer part number: K0682.408

Brand: KIPP

Price: 3.96

Delivery time: 4 Days


Technical Data:

Thread: M8

Outside diameter: 40 φ

Main colour: black mm

D2: 14 mm

H=Height: 26 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0682.408

Part Number
K0682.408
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Main colour
(mm)
D2
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)

3.96 €

1 4 Days M840black14261415

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Grey cast iron Form(mm) E

This page is Grey cast iron palm grips, plastic coated conforms to DIN 6335, Form E (K0682), part number K0682.408.
You can find the detail information about specifications and dimensions on part number K0682.408.

Variation of this product

Part Number
K0682.310
K0682.312
K0682.316
K0682.410
K0682.412
K0682.416
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Main colour
(mm)
D2
(mm)
H=Height
(mm)
H3 T=thread depth
(mm)

5.29 €

1 4 Days M1050orange18342018

5.96 €

1 4 Days M1263orange20422522

9.38 €

1 4 Days M1680orange25523028

5.29 €

1 4 Days M1050black18342018

5.96 €

1 4 Days M1263black20422522

9.38 €

1 4 Days M1680black25523028

Tech Support