Grip nuts (K1126) (K1126.204)

Grip nuts (K1126) K1126.204

Product Details:

Manufacturer part number: K1126.204

Brand: KIPP

Price: 1.52

Delivery time: 4 Days


Technical Data:

Thread: M4

Outside diameter: 20 φ

Component material: Brass mm

Component colour: - mm

Size: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1126.204

Part Number
K1126.204
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Component material
(mm)
Component colour
(mm)
Size
(mm)
B
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

1.52 €

1 4 Days M420Brass-212.31518.566

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Main colour(mm) black grey RAL 7021
Form(mm) K

This page is Grip nuts (K1126), part number K1126.204.
You can find the detail information about specifications and dimensions on part number K1126.204.

Variation of this product

Part Number
K1126.104
K1126.2004
K1126.2005
K1126.205
K1126.3005
K1126.3006
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Component material
(mm)
Component colour
(mm)
Size
(mm)
B
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

1.44 €

1 4 Days M416Brass-110121556

2.04 €

1 4 Days M420Stainless steelbright212.31518.566

2.04 €

1 4 Days M520Stainless steelbright212.31518.566

1.52 €

1 4 Days M520Brass-212.31518.566

2.24 €

1 4 Days M525Stainless steelbright315.318.722.97.38.5

2.24 €

1 4 Days M625Stainless steelbright315.318.722.97.39

Tech Support