Manufacturer part number: K0280.4206X20
Brand: KIPP
Price: 2.38 €
Delivery time: 4 Days
Thread: M6
Outside diameter: 42.7 φ
D2: 34 mm
H=Height: 55.6 mm
H1: 4.8 Nm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0280.4206X20
Main Body Material | Other | Main material(mm) | Thermoplastic | Component material(mm) | Steel |
---|---|---|---|---|---|
Form(mm) | L |
This page is High clamping grips with external thread (K0280), part number K0280.4206X20.
You can find the detail information about specifications and dimensions on part number K0280.4206X20.
Part Number |
---|
K0280.4206X15 |
K0280.4206X25 |
K0280.4206X35 |
K0280.4208X16 |
K0280.4208X25 |
K0280.4208X35 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Outside diameter (φ) | D2 (mm) | H=Height (mm) | H1 (Nm) | L=thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
2.38 € | 1 | 4 Days | M6 | 42.7 | 34 | 55.6 | 4.8 | 15 | ||
2.40 € | 1 | 4 Days | M6 | 42.7 | 34 | 55.6 | 4.8 | 25 | ||
2.40 € | 1 | 4 Days | M6 | 42.7 | 34 | 55.6 | 4.8 | 35 | ||
2.78 € | 1 | 4 Days | M8 | 42.7 | 34 | 55.6 | 4.8 | 16 | ||
2.78 € | 1 | 4 Days | M8 | 42.7 | 34 | 55.6 | 4.8 | 25 | ||
2.83 € | 1 | 4 Days | M8 | 42.7 | 34 | 55.6 | 4.8 | 35 |