High clamping grips with internal thread (K0280) (K0280.4712)

High clamping grips with internal thread (K0280) K0280.4712

Product Details:

Manufacturer part number: K0280.4712

Brand: KIPP

Price: 4.26

Delivery time: 4 Days


Technical Data:

Thread: M12

Outside diameter: 47.8 φ

D2: 38.1 mm

H=Height: 62.2 mm

H1: 5.6 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0280.4712

Part Number
K0280.4712
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
D2
(mm)
H=Height
(mm)
H1
(Nm)

4.26 €

1 4 Days M1247.838.162.25.6

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Brass
Form(mm) K T=thread depth(mm) 12.5

This page is High clamping grips with internal thread (K0280), part number K0280.4712.
You can find the detail information about specifications and dimensions on part number K0280.4712.

Variation of this product

Part Number
K0280.4206
K0280.4208
K0280.4210
K0280.4212
K0280.4706
K0280.4708
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
D2
(mm)
H=Height
(mm)
H1
(Nm)

2.45 €

1 4 Days M642.73455.64.8

2.69 €

1 4 Days M842.73455.64.8

2.69 €

1 4 Days M1042.73455.64.8

3.06 €

1 4 Days M1242.73455.64.8

3.04 €

1 4 Days M647.838.162.25.6

3.13 €

1 4 Days M847.838.162.25.6

Tech Support