Indexing and clamping grip (K1582) (K1582.108040)

Indexing and clamping grip (K1582) K1582.108040

Product Details:

Manufacturer part number: K1582.108040

Brand: KIPP

Price: 6.52

Delivery time: 4 Days


Technical Data:

Thread: M8

Outside diameter: 32 φ

Size: 1 mm

D=pin diameter: 4

D3: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1582.108040

Part Number
K1582.108040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Size
(mm)
D=pin diameter D3
(mm)
H=Height
(mm)
H1
(Nm)
L=Length L1=thread length
(mm)
Travel S
(mm)
SW
(mm)

6.52 €

1 4 Days M83214142010391548

Loading...

  1. 1

Basic information

Main Body Material Steel Surface finish body(mm) passivated Component material(mm) Thermoplastic
Component colour(mm) black Locknut(mm) without locknut

This page is Indexing and clamping grip (K1582), part number K1582.108040.
You can find the detail information about specifications and dimensions on part number K1582.108040.

Variation of this product

Part Number
K1582.108041
K1582.210050
K1582.210051
K1582.312060
K1582.312061
K1582.416080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Size
(mm)
D=pin diameter D3
(mm)
H=Height
(mm)
H1
(Nm)
L=Length L1=thread length
(mm)
Travel S
(mm)
SW
(mm)

6.52 €

1 4 Days M8x13214142010391548

6.70 €

1 4 Days M1040251824.91346.917510

6.70 €

1 4 Days M10x140251824.91346.917510

7.67 €

1 4 Days M1250362231.81757.820612

7.67 €

1 4 Days M12x1,550362231.81757.820612

9.17 €

1 4 Days M1663482640217426816

Tech Support