Indexing and clamping grip with optical locked indicator (K1583) (K1583.416081)

Indexing and clamping grip with optical locked indicator (K1583) K1583.416081

Product Details:

Manufacturer part number: K1583.416081

Brand: KIPP

Price: 12.81

Delivery time: 4 Days


Technical Data:

Thread: M16x1,5

Outside diameter: 63 φ

Size: 4 mm

D=pin diameter: 8

D3: 26 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1583.416081

Part Number
K1583.416081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Size
(mm)
D=pin diameter D3
(mm)
H=Height
(mm)
H1
(Nm)
L=Length L1=thread length
(mm)
Travel S
(mm)
SW
(mm)

12.81 €

1 4 Days M16x1,563482640.32174.326816

Loading...

  1. 1

Basic information

Main Body Material Steel Surface finish body(mm) passivated Component material(mm) Thermoplastic
Component colour(mm) black Locknut(mm) without locknut

This page is Indexing and clamping grip with optical locked indicator (K1583), part number K1583.416081.
You can find the detail information about specifications and dimensions on part number K1583.416081.

Variation of this product

Part Number
K1583.108040
K1583.108041
K1583.210050
K1583.210051
K1583.312060
K1583.312061
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Size
(mm)
D=pin diameter D3
(mm)
H=Height
(mm)
H1
(Nm)
L=Length L1=thread length
(mm)
Travel S
(mm)
SW
(mm)

9.06 €

1 4 Days M83214142010391548

9.06 €

1 4 Days M8x13214142010391548

9.91 €

1 4 Days M1040251824.91346.917510

9.91 €

1 4 Days M10x140251824.91346.917510

11.21 €

1 4 Days M1250362232175820612

11.21 €

1 4 Days M12x1,550362232175820612

Tech Support