Knurled knobs aluminium (K1099) (K1099.42145)

Knurled knobs aluminium (K1099) K1099.42145

Product Details:

Manufacturer part number: K1099.42145

Brand: KIPP

Price: 12.65

Delivery time: 4 Days


Technical Data:

Outside diameter: 42 φ

D=bore: 14 mm

D4: M5 mm

H=Height: 24.5 mm

H2: 8.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1099.42145

Part Number
K1099.42145
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(φ)
D=bore
(mm)
D4
(mm)
H=Height
(mm)
H2 T=bore depth
(mm)

12.65 €

1 4 Days 4214M524.58.515

Loading...

  1. 1

Basic information

Main Body Material Aluminum Surface finish body(mm) anodized Component material(mm) Thermoplastic
Component colour(mm) light grey RAL 7035 Main colour(mm) black

This page is Knurled knobs aluminium (K1099), part number K1099.42145.
You can find the detail information about specifications and dimensions on part number K1099.42145.

Variation of this product

Part Number
K1099.27085
K1099.27105
K1099.34105
K1099.34125
K1099.42125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(φ)
D=bore
(mm)
D4
(mm)
H=Height
(mm)
H2 T=bore depth
(mm)

5.81 €

1 4 Days 278M4185.511

5.81 €

1 4 Days 2710M4185.511

8.67 €

1 4 Days 3410M521714

8.67 €

1 4 Days 3412M521714

12.65 €

1 4 Days 4212M524.58.515

Tech Support