Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0247.1110624X15
Thread | M6 | Main Body Material | Other | Outside diameter(φ) | 21 |
---|---|---|---|---|---|
Main material(mm) | Thermoplastic | Component material(mm) | Steel | Size(mm) | 1 |
Main colour(mm) | graphite black RAL 9011 | D2(mm) | 14 | D3(mm) | 19 |
H=Height(mm) | 22 | H1(Nm) | 8 | L=thread length(mm) | 15 |
This page is Knurled knobs antistatic with external thread (K0247), part number K0247.1110624X15.
You can find the detail information about specifications and dimensions on part number K0247.1110624X15.