Cam lever with plastic grip with external thread, steel or stainless steel (K0646)

Cam lever with plastic grip with external thread, steel or stainless steel (K0646)
· Cam levers can be used to clamp workpieces quickly and torque-free

· Advantage: workpiece needs no further securing

· Application fields: machine and assembly construction, rehabilitation and medical technology

· Steel or stainless steel version

· Colour: black or traffic red

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0646.1521105X20
K0646.1521105X30
K0646.1521105X40
K0646.1521105X50
K0646.1521106X20
K0646.1521106X30
K0646.1521106X40
K0646.1521106X50
K0646.15218405X20
K0646.15218405X30
K0646.15218405X40
K0646.15218405X50
K0646.15218406X20
K0646.15218406X30
K0646.15218406X40
K0646.15218406X50
K0646.1531105X20
K0646.1531105X30
K0646.1531105X40
K0646.1531105X50
K0646.1531106X20
K0646.1531106X30
K0646.1531106X40
K0646.1531106X50
K0646.15318405X20
K0646.15318405X30
K0646.15318405X40
K0646.15318405X50
K0646.15318406X20
K0646.15318406X30
K0646.15318406X40
K0646.15318406X50
K0646.2521108X25
K0646.2521108X30
K0646.2521108X40
K0646.2521108X50
K0646.2521110X25
K0646.2521110X30
K0646.2521110X40
K0646.2521110X50
K0646.25218408X25
K0646.25218408X30
K0646.25218408X40
K0646.25218408X50
K0646.25218410X25
K0646.25218410X30
K0646.25218410X40
K0646.25218410X50
K0646.2531108X25
K0646.2531108X30
K0646.2531108X40
K0646.2531108X50
K0646.2531110X25
K0646.2531110X30
K0646.2531110X40
K0646.2531110X50
K0646.25318408X25
K0646.25318408X30
K0646.25318408X40
K0646.25318408X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Main colour Component material Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
L=thread length
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

6.04 €

1 4 Days 71.5blackSteel171.579.62216M518.191423.4202.51251.15

6.04 €

1 4 Days 71.5blackSteel171.579.62216M518.191423.4302.51251.15

6.42 €

1 4 Days 71.5blackSteel171.579.62216M518.191423.4402.51251.15

6.42 €

1 4 Days 71.5blackSteel171.579.62216M518.191423.4502.51251.15

6.04 €

1 4 Days 71.5blackSteel171.579.62216M618.191423.4202.51251.15

6.04 €

1 4 Days 71.5blackSteel171.579.62216M618.191423.4302.51251.15

6.42 €

1 4 Days 71.5blackSteel171.579.62216M618.191423.4402.51251.15

6.42 €

1 4 Days 71.5blackSteel171.579.62216M618.191423.4502.51251.15

6.04 €

1 4 Days 71.5red RAL 3020Steel171.579.62216M518.191423.4202.51251.15

6.04 €

1 4 Days 71.5red RAL 3020Steel171.579.62216M518.191423.4302.51251.15

6.42 €

1 4 Days 71.5red RAL 3020Steel171.579.62216M518.191423.4402.51251.15

6.42 €

1 4 Days 71.5red RAL 3020Steel171.579.62216M518.191423.4502.51251.15

6.04 €

1 4 Days 71.5red RAL 3020Steel171.579.62216M618.191423.4202.51251.15

6.04 €

1 4 Days 71.5red RAL 3020Steel171.579.62216M618.191423.4302.51251.15

6.42 €

1 4 Days 71.5red RAL 3020Steel171.579.62216M618.191423.4402.51251.15

6.42 €

1 4 Days 71.5red RAL 3020Steel171.579.62216M618.191423.4502.51251.15

9.04 €

1 4 Days 71.5blackStainless steel171.579.62216M518.191423.4202.51251.15

9.04 €

1 4 Days 71.5blackStainless steel171.579.62216M518.191423.4302.51251.15

9.66 €

1 4 Days 71.5blackStainless steel171.579.62216M518.191423.4402.51251.15

9.66 €

1 4 Days 71.5blackStainless steel171.579.62216M518.191423.4502.51251.15

9.04 €

1 4 Days 71.5blackStainless steel171.579.62216M618.191423.4202.51251.15

9.04 €

1 4 Days 71.5blackStainless steel171.579.62216M618.191423.4302.51251.15

9.66 €

1 4 Days 71.5blackStainless steel171.579.62216M618.191423.4402.51251.15

9.66 €

1 4 Days 71.5blackStainless steel171.579.62216M618.191423.4502.51251.15

9.04 €

1 4 Days 71.5red RAL 3020Stainless steel171.579.62216M518.191423.4202.51251.15

9.04 €

1 4 Days 71.5red RAL 3020Stainless steel171.579.62216M518.191423.4302.51251.15

9.66 €

1 4 Days 71.5red RAL 3020Stainless steel171.579.62216M518.191423.4402.51251.15

9.66 €

1 4 Days 71.5red RAL 3020Stainless steel171.579.62216M518.191423.4502.51251.15

9.04 €

1 4 Days 71.5red RAL 3020Stainless steel171.579.62216M618.191423.4202.51251.15

9.04 €

1 4 Days 71.5red RAL 3020Stainless steel171.579.62216M618.191423.4302.51251.15

9.66 €

1 4 Days 71.5red RAL 3020Stainless steel171.579.62216M618.191423.4402.51251.15

9.66 €

1 4 Days 71.5red RAL 3020Stainless steel171.579.62216M618.191423.4502.51251.15

7.05 €

1 4 Days 100blackSteel21001103324.2M827.11116.227.72551701.5

7.05 €

1 4 Days 100blackSteel21001103324.2M827.11116.227.73051701.5

7.56 €

1 4 Days 100blackSteel21001103324.2M827.11116.227.74051701.5

7.56 €

1 4 Days 100blackSteel21001103324.2M827.11116.227.75051701.5

7.05 €

1 4 Days 100blackSteel21001103324.2M1027.11116.227.72551701.5

7.05 €

1 4 Days 100blackSteel21001103324.2M1027.11116.227.73051701.5

7.56 €

1 4 Days 100blackSteel21001103324.2M1027.11116.227.74051701.5

7.56 €

1 4 Days 100blackSteel21001103324.2M1027.11116.227.75051701.5

7.05 €

1 4 Days 100red RAL 3020Steel21001103324.2M827.11116.227.72551701.5

7.05 €

1 4 Days 100red RAL 3020Steel21001103324.2M827.11116.227.73051701.5

7.56 €

1 4 Days 100red RAL 3020Steel21001103324.2M827.11116.227.74051701.5

7.56 €

1 4 Days 100red RAL 3020Steel21001103324.2M827.11116.227.75051701.5

7.05 €

1 4 Days 100red RAL 3020Steel21001103324.2M1027.11116.227.72551701.5

7.05 €

1 4 Days 100red RAL 3020Steel21001103324.2M1027.11116.227.73051701.5

7.56 €

1 4 Days 100red RAL 3020Steel21001103324.2M1027.11116.227.74051701.5

7.56 €

1 4 Days 100red RAL 3020Steel21001103324.2M1027.11116.227.75051701.5

10.58 €

1 4 Days 100blackStainless steel21001103324.2M827.11116.227.72551701.5

10.58 €

1 4 Days 100blackStainless steel21001103324.2M827.11116.227.73051701.5

11.32 €

1 4 Days 100blackStainless steel21001103324.2M827.11116.227.74051701.5

11.32 €

1 4 Days 100blackStainless steel21001103324.2M827.11116.227.75051701.5

10.58 €

1 4 Days 100blackStainless steel21001103324.2M1027.11116.227.72551701.5

10.58 €

1 4 Days 100blackStainless steel21001103324.2M1027.11116.227.73051701.5

11.32 €

1 4 Days 100blackStainless steel21001103324.2M1027.11116.227.74051701.5

11.32 €

1 4 Days 100blackStainless steel21001103324.2M1027.11116.227.75051701.5

10.58 €

1 4 Days 100red RAL 3020Stainless steel21001103324.2M827.11116.227.72551701.5

10.58 €

1 4 Days 100red RAL 3020Stainless steel21001103324.2M827.11116.227.73051701.5

11.32 €

1 4 Days 100red RAL 3020Stainless steel21001103324.2M827.11116.227.74051701.5

11.32 €

1 4 Days 100red RAL 3020Stainless steel21001103324.2M827.11116.227.75051701.5

Loading...

Basic information

Main Body Material Polyamide

Tech Support