Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0646.1531106X50
Part Number
|
---|
K0646.1531106X50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Handle length (mm) | Main colour | Component material | Size | A=Handle length (mm) | A1=Handle length (mm) | B=Width (mm) | B1 (mm) | D=thread (mm) | D1 (mm) | D2 (mm) | H (mm) | H1=Height (mm) | L=thread length (mm) | Clamping force F (kN) | Hand force FH (N) | Travel S (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.66 € | 1 | 4 Days | 71.5 | black | Stainless steel | 1 | 71.5 | 79.6 | 22 | 16 | M6 | 18.1 | 9 | 14 | 23.4 | 50 | 2.5 | 125 | 1.15 |
Loading...
Main Body Material | Polyamide |
---|
This page is Cam lever with plastic grip with external thread, steel or stainless steel (K0646), part number K0646.1531106X50.
You can find the detail information about specifications and dimensions on part number K0646.1531106X50.
Configure
Basic Attributes
Type
A=Handle length(mm)
Main colour
Component material
Size
A=Handle length(mm)
A1=Handle length(mm)
B=Width(mm)
B1(mm)
D=thread(mm)
D1(mm)
D2(mm)
H(mm)
H1=Height(mm)
L=thread length(mm)
Clamping force F(kN)
Hand force FH(N)
Travel S(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0646.1521105X50 |
K0646.1521106X20 |
K0646.1521106X30 |
K0646.15318405X20 |
K0646.15318405X30 |
K0646.15318405X40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Handle length (mm) | Main colour | Component material | Size | A=Handle length (mm) | A1=Handle length (mm) | B=Width (mm) | B1 (mm) | D=thread (mm) | D1 (mm) | D2 (mm) | H (mm) | H1=Height (mm) | L=thread length (mm) | Clamping force F (kN) | Hand force FH (N) | Travel S (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.42 € | 1 | 4 Days | 71.5 | black | Steel | 1 | 71.5 | 79.6 | 22 | 16 | M5 | 18.1 | 9 | 14 | 23.4 | 50 | 2.5 | 125 | 1.15 | ||
6.04 € | 1 | 4 Days | 71.5 | black | Steel | 1 | 71.5 | 79.6 | 22 | 16 | M6 | 18.1 | 9 | 14 | 23.4 | 20 | 2.5 | 125 | 1.15 | ||
6.04 € | 1 | 4 Days | 71.5 | black | Steel | 1 | 71.5 | 79.6 | 22 | 16 | M6 | 18.1 | 9 | 14 | 23.4 | 30 | 2.5 | 125 | 1.15 | ||
9.04 € | 1 | 4 Days | 71.5 | red RAL 3020 | Stainless steel | 1 | 71.5 | 79.6 | 22 | 16 | M5 | 18.1 | 9 | 14 | 23.4 | 20 | 2.5 | 125 | 1.15 | ||
9.04 € | 1 | 4 Days | 71.5 | red RAL 3020 | Stainless steel | 1 | 71.5 | 79.6 | 22 | 16 | M5 | 18.1 | 9 | 14 | 23.4 | 30 | 2.5 | 125 | 1.15 | ||
9.66 € | 1 | 4 Days | 71.5 | red RAL 3020 | Stainless steel | 1 | 71.5 | 79.6 | 22 | 16 | M5 | 18.1 | 9 | 14 | 23.4 | 40 | 2.5 | 125 | 1.15 |