Cam lever with plastic grip with internal thread, steel or stainless steel (K0646)

Cam lever with plastic grip with internal thread, steel or stainless steel (K0646)
· Cam levers can be used to clamp workpieces quickly and torque-free

· Advantage: workpiece needs no further securing

· Application fields: machine and assembly construction, rehabilitation and medical technology

· Steel or stainless steel version

· Colour: black or traffic red

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0646.1521105
K0646.1521106
K0646.15218405
K0646.15218406
K0646.1531105
K0646.1531106
K0646.15318405
K0646.15318406
K0646.2521108
K0646.25218408
K0646.2531108
K0646.25318408
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Main colour Component material Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

5.62 €

1 4 Days 71.5blackSteel171.579.62216M518.191423.42.51251.15

5.62 €

1 4 Days 71.5blackSteel171.579.62216M618.191423.42.51251.15

5.62 €

1 4 Days 71.5red RAL 3020Steel171.579.62216M518.191423.42.51251.15

5.62 €

1 4 Days 71.5red RAL 3020Steel171.579.62216M618.191423.42.51251.15

8.50 €

1 4 Days 71.5blackStainless steel171.579.62216M518.191423.42.51251.15

8.50 €

1 4 Days 71.5blackStainless steel171.579.62216M618.191423.42.51251.15

8.50 €

1 4 Days 71.5red RAL 3020Stainless steel171.579.62216M518.191423.42.51251.15

8.50 €

1 4 Days 71.5red RAL 3020Stainless steel171.579.62216M618.191423.42.51251.15

6.59 €

1 4 Days 100blackSteel21001103324.2M827.11116.227.751701.5

6.59 €

1 4 Days 100red RAL 3020Steel21001103324.2M827.11116.227.751701.5

9.88 €

1 4 Days 100blackStainless steel21001103324.2M827.11116.227.751701.5

9.88 €

1 4 Days 100red RAL 3020Stainless steel21001103324.2M827.11116.227.751701.5

Loading...

  1. 1

Basic information

Main Body Material Polyamide

Tech Support